Product Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> High-Pressure Pumps
> Industrial Automation
 
 
 
 
 

017-500766

Characteristic

Value

Type RT1A
Weight 0.810 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ammonia application Yes
Approval CCC, CE, NKK, RINA, RMRS
Burst pressure [bar] 88,0 bar
Capillary tube length [in] 118 1/8 in
Capillary tube length [mm] 3.000 mm
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=28 A, 400 V
Differential [bar] 1,30 - 2,40 bar
Differential [psi] 18,90 - 34,80 psi
EAN 5702428003131
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Max. test pressure [bar] Pe 25,0 bar
Max. Working Pressure [bar] 22,0 bar
Max. Working Pressure [psig] 320 psig
Max. working pressure [bar] Pe 22,0 bar
Max. working pressure [psig] Pe 320,0 psig
Packing format Multi pack
Pressure connection G 3/8
Pressure connection notes Weld nipple d6.5/D10mm
Pressure connection standard ISO228-1
Pressure Male/Female Male
Product description Pressure Control
Product Design class B
Quantity per packing format 15 PC
Regulation range [bar] Pe -0,80 - 5,00 bar
Regulation range [psig] Pe -11,60 - 72,50 psig
Reset function AUTO