Product Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> High-Pressure Pumps
> Industrial Automation
 
 
 
 
 

042N4410

Characteristic

Value

Type AV210E
Weight 6.132 Kg
Ambient temperature [°C] -30 - 60 °C
Body material Gun metal
Closing Against flow
Connection G 1 1/2
Control head diameter [Ø mm] 110 mm
Differential pressure [bar] 0 - 16 bar
EAN 5702423194322
Function N C
Kv value [m³/h] 46,000 m3/h
Medium temperature range [°C] -30 - 180 °C
Operation Piston (angle)
Orifice size [mm] 40,00 mm
Packing format Multi pack
Quantity per packing format 1 pc
Seal material PTFE