030F6322
Special nozzles for oil burners used on kerosene.
Characteristic
|
Value
|
|
Type
|
ES
|
|
CodeNumber
|
030F6322
|
|
Package Size
|
10
|
|
EAN
|
5702425024771
|
|
Capacity
|
1.1 USgal/h
|
|
Capacity
|
3.3 kg/h
|
|
Kg/h note
|
8.0 bar, 1.65 cSt, 790 kg/m³
|
|
Spray angle
|
60 °
|
|
Spray pattern
|
Solid
|
|
CEN
|
No
|
|
LE
|
No
|
|
Shape
|
Conical
|
|
Weight
|
0.03 kilo
|