News
> Business & Finance
> Products
> Global news magazine
 
 
 
 
 
Danfoss Logo
EKC 302

EKC 302 & AK-CC 350 for Temperature Control of Refrigeration Appliances

03 May 2012
With this new controller range you get an easy and intuitive operation and reduced set-up time via a programming key or a build-in application switch. The many predefined applications bring you great flexibility. Reliability is enhanced by an increased relay rating and life time by “Zero crossing” technology and high-effect 20A compressor relays. 250.000 switch cycles guaranties a long life time.

The controllers are used for temperature control of refrigeration appliances – for control of one or two compressors, defrost, fans, rail-heat, light and alarm.
With the new EKC 302 controller range, Danfoss is able to supply a full EKC programme. EKC 102, 202, 302 and AK-CC 250 and 350 controllers. EKC 202 is for front panel mounting and EKC 302 is for DIN rail mounting.

The EKC 302 controller contains a temperature control where the signal can be received from one or two temperature sensors. The sensors are placed in the cold air flow after the evaporator and in the warm air flow just before the evaporator. Two to four relays will cut the required functions in and out – the application determines which: Refrigeration (compressor or relay), defrost, fan, alarm or light.

For more information about the EKC 302 please contact your nearest Danfoss sales office.

News & Events

Internal and external communication is one of the most important tools we have to help us achieve Danfoss' overall targets, activities and results.
Communication is based on an open and honest dialogue with all stakeholders, which will further their understanding of the Danfoss Group.