Refrigeration and Air Conditioning
> Products
> News
> Subscribe to the Danfoss APA Newsletter
> ICV
> Technical Literature
> Software
> Training and Education
> The Industries We Serve
> Heat Exchangers
> About Us
 
 
 
 
 
Danfoss Logo

DIRcalc Version 1.21

Danfoss Industrial Refrigeration is introducing the update of DIRcalc software program.
Features
DIRcalc version 1.21

Don’t forget to download an updated version of DirCalc.

The max allowable pressure for the PM family is still 28 bar in the program because they have to be ordered as special delivery anyway. If you are planning to use this at higher pressures just disregard the warning from the program.

Please use the links below to download DirCalc v1.21.

Installation

You can install DIRcalc directly using the link below (DIRcalc.exe). Click on the link and choose "Open" in the dialog box that appears:

If your computer is behind a firewall your can download DIRcalc (DIRcalc.zip) to your hard drive and install the programme from there.

Working with you to improve your business

In everything we do our main principle is
to be customer driven to satisfy short and long term customer needs and expectations. Our aim is always to be perceived as being THE BEST CHOICE, PREFERRED PROVIDER and BUSINESS PARTNER.
Together we can improve your business.
So if you want the support of a company that works to improve the efficiency and profits of your business, call us today
We are here to make it happen