High-pressure Pumps
> High-Pressure Water Solutions
> Products
 
 
 
 
 

VDHT

2/2-way solenoid valves, inline and integrated valve blocks.
Broad range of 2/2-way solenoid valves, inline and integrated valve blocks.
Function: On/Off pilot operated poppet valve, electrically activated by 1 coil.

Details: 

  • 5 valve sizes with 1/4”, 3/8”, 1/2”, 3/4" and 1” port sizes
  • Pressure levels  100, 140, 160 and 210 bar / 1450, 2000,  2300 and 3000 PSI depending on type
  • Fluid: water, water mixed with cleaning detergent, oil
  • Coned seat design with Teflon results in high dirt tolerance and no internal leakage 
  • Medium and ambient temperature 2° – 80° C / 36°-176° F  (90°C/194° F with Viton seals)  
  • Valve design: poppet type – leakage free from pressure side
  • Housing in stainless steel AISI 304, poppet in AISI 316
  • NC and NO versions
  • Big range of coils available
  • Both BSP and NPT threads
  • Manual bypass as an option (normally used in fire fighting applications)
  • Atex conform versions available
  • Compact and simple block solution for 2-5 multiple functions ­->
    • Minimized installation time and material cost
    • Very effective in narrow environments          
  • Manifold  for Cetop 3 and Cetop 5