High-pressure Pumps
> High-Pressure Water Solutions
> Products
 
 
 
 
 

VDH

2/2-way and 4/3-way directional valves
Details on 2/2-way directional valve, inline and Cetop 3-flange mounting versions:
Function: ON/OFF pilot operated poppet valve, electrically activated by 1 coil

  • 3 inline valve types with flow ranges up to 30, 60 and 120 l/min / 8, 16 and 32 GPM
  • Pressures up to 140 bar / 2000 PSI continuous - peak up to 200 bar / 2900 PSI
  • Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)   
  • Fluid and ambient temperature 3° – 50° C / 37°-122° F  (with antifreeze -30° – 50 ° C  /  -22° – 122° F)
  • Valve design: poppet type – leakage free from pressure side
  • Housing in stainless steel AISI 304
  • NC and NO versions
  • Manifold for Cetop3 versions for 1 to 4 functions
  • Big range of coils available
  • Designed for a high number of actuations
  • BSP 3/8” and 1/2” port sizes  



Details on 4/3-way directional valve in Cetop 3 or Cetop 5-flange mounting versions:
Function: ON/OFF pilot operated 4 poppet valve principles, electrically activated by 4 coils

  • 2 valve ranges for  flow up to 30 or 60 l/min / 8 and 16 GPM
  • Pressure max. 140 bar / 2000 PSI
  • Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)   
  • Fluid and ambient temperature 3° – 50° C / 37° - 122° F (with antifreeze -30° – 50° C / -22° - 122° F)
  • Housing in stainless steel AISI 304 or AISI 316 
  • NC and NO combination versions for various applications
  • Manifold for Cetop3 and Cetop5 versions for 1 to 4 valves functions
  • Big range of coils available
  • Designed for a high number of actuations