High-pressure Pumps
> High-Pressure Water Solutions
> Products
 
 
 
 
 

PAHT

High-pressure pump for technical water (DI/RO) water.
Details:

Lubrication of the moving parts is provided by the water itself. All parts and materials are designed for long service life with a constantly high efficiency. Pump types for tap water and technical water (DI/RO) water in different frame sizes and geometric displacement available.

  • Pump sizes with nominal flow ranges from 1 up to 150 l/min / 0.3 up to 40 GPM
  • Flow is proportional to the shaft rpm.
  • Geometric displacement 2-90 cm3/rev
  • RPM range from 1000 to 1800 /min (3000/min on frame 2 to 6.3 cm3/rev)
  • Continuous pressure up 140 bar / 2000 PSI (peak up to 220 bar / 3200 PSI) 
  • Fluid: technical water, DI/RO water and ultra pure water (conductivity < 0,06 µS/cm)
  • Fluid temperature 3° to 50° C / 37° - 122° F 
  • Ambient temperature 0° C to 50° C / 32° - 122° F
  • Total efficiency over 90% on certain pumps and certain load conditions 
  • Stainless steel AISI 304 and special parts to withstand the aggressive DI/RO water (some in AISI 316)
  • Either for boost pressure supply or flooded suction from a tank
  • Atex conform version available