Heating
> Heating
> Products
 
 
 
 
 

088L0193

Characteristic

Value

Type EFSM-100
CodeNumber 088L0193
Description EFSM-100
Mat Construction Thermoplastic polymer covered cable with fibre glass netting, self adhesive on the entire surface of
Rated Voltage 230 V
Watts per m2 100 Watt
Thickness 2,5 mm
Cold tail 2 x 4 m
Sheath PVDF 120
Conductor insulation FEP
Rated temperature 120 º
Approval IEC 335-9-96/SEMKO
Warranty 10 years
Width of the mat 0,5 m
Length of the mat 20 m
m2 of the mat 10 m2
Output W 1000 W