>
My Product List
Heating
>
Heating
>
Products
About Us
Aspiration, Promise, Behaviour
Our Organisation
Related Companies
Terms and Conditions of Sale
Products
Product Categories
Business Areas
Refrigeration and Air Conditioning
Heating
Industrial Automation
VLT Drives
High-pressure Pumps
News & Events
News
Newsletters
Archive
Global News Magazine
Jobs & Careers
Worldwide
Contact
Asean region
Worldwide
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Business Areas
>
Heating
>
Products
>
Floor Heating Electric
>
Heating Mats and Thermostat Sets
>
Sets - EFTI-150 + 550
>
088L0308
088L0308
One package solution with all you need for a successful under floor heating installation. Sets consisting of a Danfoss EFIT TimerThermostat in connection with a Danfoss heating cable mat EFTM 150 Wa...
>
Product specifications
>
Code number selector
>
Literature (4)
>
Contact
Characteristic
Value
Type
EFTI-150 + EFIT 550
CodeNumber
088L0308
Heating mat
Heating Cable Mat EFTM-150
Width
0.5 m
Length
12 m
m2
6 m2
Output
823/900 W
Thermostat
EFIT 550 TimerThermostat